Knowledge Search
Download document () of 20

ECNR100

Eaton Edison ECNR fuse, Time-delay current-limiting fuse, Superior overload and cycling capabilities, 100 A, Dual, Class RK5, Non-indicating, Blade end x blade end, 10 sec at 500%, 200 kAIC, Standard, 250 V, 125 Vdc

General specifications

Product Name
Eaton Edison ECNR fuse
Catalog Number
ECNR100
UPC
782634507437
Product Length/Depth
7.13 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.85 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
100 A
Interrupt rating
200 kAIC
Response time
10 sec at 500%
Voltage rating
250 Vac, 125 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Fuse indicator
Non-indicating
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.