Knowledge Search
Download document () of 20

ECSR30

Eaton Edison ECSR fuse, Time-delay current-limiting fuse, Superior overload and cycling capabilities, 30 A, Dual, Class RK5, Non-indicating, Ferrule end x ferrule end, 10 sec at 500%, 200 kAIC, Standard, 600 V

General specifications

Product Name
Eaton Edison ECSR fuse
Catalog Number
ECSR30
UPC
782634508342
Product Length/Depth
11.63 in
Product Height
2.34 in
Product Width
2.34 in
Product Weight
2.35 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Response time
10 sec at 500%
Voltage rating
600 V

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Fuse indicator
Non-indicating
Special features
Finger safe, non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.