
Eaton Bussmann series low voltage british standard fuse, 355A, AC 415 V, V88/B388/B4, 38 x 136 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
ED355
|
UPC |
051712839730
|
EAN |
5027590018999
|
Product Length/Depth |
138 mm
|
Product Height |
39 mm
|
Product Width |
39 mm
|
Product Weight |
294 g
|
Warranty |
Not Applicable
|
Compliances |
RoHS Compliant
|
Support from Eaton
Contact information
+1-636-394-2877