Knowledge Search
Download document () of 20

EDCC1

Eaton Edison EDCC fuse, Non-indicating, 1 A, Class CC, 20 kAIC, Standard, 600 V, 300 Vdc

General specifications

Product Name
Eaton Edison EDCC fuse
Catalog Number
EDCC1
UPC
782634808015
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.19 lb
Warranty
No warranty
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
1 A
Interrupt rating
20 kAIC
Voltage rating
600 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Class
Class CC
Fuse indicator
Non-indicating
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.