Photo is representative
Download
Eaton Crouse-Hinds series EDS pushbutton control station, With pushbuttons, Copper-free aluminum, Single circuit universal, 1, Single-gang, 1, Maintained contact mushroom head with lockout and guard, Dead end, 3/4"
Product Name |
Eaton Crouse-Hinds series EDS pushbutton control station
|
Catalog Number |
EDS2184 SA S769
|
UPC |
782274034034
|
Product Length/Depth |
3.5 in
|
Product Height |
5.91 in
|
Product Width |
5.81 in
|
Product Weight |
3.75 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
7 9 |
Enclosure type |
With pushbuttons
|
Number of gangs |
Single-gang
|
Number of pushbuttons |
1
|
Number of devices |
1
|
Normal position |
Single circuit universal
|
Style |
Dead end
|
Trade size |
3/4"
|
Material |
Copper-free aluminum
|
Special features |
Maintained contact mushroom head with lockout and guard
|