Eaton molded case circuit breaker accessory DIN rail adapter, DIN Rail adapter kit, Two-pole, three-pole, four-pole, EG-Frame, Series G
Product Name |
Eaton molded case circuit breaker accessory DIN rail adapter
|
Catalog Number |
EGDIN
|
UPC |
786685219967
|
Product Length/Depth |
5 in
|
Product Height |
0.05 in
|
Product Width |
6 in
|
Product Weight |
0.3 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Global Catalog |
EGDIN
|
Used with |
EG-frame
|
Series |
Series G
|
Number of poles |
Two-pole
Three-pole Four-pole |
Type |
DIN Rail adapter kit
|