Download document () of 20

ELEBE3125W

Eaton molded case circuit breaker accessory earth leakage module, Earth leakage modules, 125 A, Three-pole, 230-415 V, Frame J-K, Series G, Without

General specifications

Product Name
Eaton molded case circuit breaker accessory earth leakage module
Catalog Number
ELEBE3125W
UPC
786685446165
Product Length/Depth
10.3 in
Product Height
6.5 in
Product Width
7 in
Product Weight
2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated
Global Catalog
ELEBE3125W

Product specifications

Amperage Rating
125 A
Voltage rating
230-415V
Frame size
Frame J-K
Series
Series G
Terminals
Without
Mounting Method
Bottom
Number of poles
Three-pole
Type
Earth leakage modules

Export product specification