Eaton Eluxa horn, ceiling, red, 12/24 VDC, indoor
Product Name |
Eaton Eluxa horn
|
Catalog Number |
ELHNRC
|
UPC |
786697009532
|
Product Height |
1.3 in
|
Product Diameter |
6.25 in
|
Product Weight |
0.7 lb
|
Certifications |
UL
|
Type of horn |
Horn
|
Housing color |
White
|
Housing material |
Plastic
|
Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
Indoor/outdoor |
Indoor
|
Mounting Method |
Ceiling
|
Voltage |
12 V
24 V |
Approvals |
UL
ULC |
Sound Level (dBA) |
80
|