Photo is representative
Download
Eaton Series G molded case circuit breaker earth leakage module, LG-frame, Molded case switch, Three-pole, 630A, 415 Vac, Without terminals, Earth Leakage, Earth leakage modules, 50/60 Hz, Bottom mounted
Product Name |
Eaton Series G molded case circuit breaker earth leakage module
|
Catalog Number |
ELLBE3630W
|
UPC |
782116142040
|
Product Length/Depth |
5.48 in
|
Product Height |
5.48 in
|
Product Width |
5.48 in
|
Product Weight |
20 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
IEC Rated
|
Amperage Rating |
630 A
|
Voltage rating |
415 Vac
|
Circuit breaker frame type |
Molded case switch
|
Terminals |
Without terminals
|
Frame |
LG
|
Frequency rating |
50 to 60 Hz
|
Class |
Earth leakage
|
Mounting Method |
Bottom
|
Accessories |
Earth leakage modules
|
Number of poles |
Three-pole
|
Type |
Earth leakage modules
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.