Knowledge Search
Download document () of 20
Discontinued

EMO107-10

Eaton Metered Outlet Rack PDU, 0U, L6-30P input, 5.76 kW max, 200-240V, 24A, 10 ft cord, Single-phase, Outlets: (20) C13 Outlet grip, (4) C19 Outlet grip

General specifications

Product Name
Eaton metered outlet PDU
Catalog Number
EMO107-10
UPC
743172079206
Product Length/Depth
66.5 in
Product Height
2.05 in
Product Width
2.09 in
Product Weight
10.5 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Type
ePDU
Form factor
0U (Vertical)
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Vertical
Color
Black
Input connection
L6-30P
Cord length
10 ft
Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(20) C13 Outlet grip, (4) C19 Outlet grip
Circuit breaker
None
Ethernet interface
Yes
Serial interface
RS-232
Switchable
No
Fitted with:
Ampere Meter
Series
Metered Outlet

Export product specification

Need product support?

Support from Eaton