Download document () of 20

EMR-3000-2A0IA0

Eaton motor relay, 5A, 1A, Motor, over RS-485, over Ethernet RJ-45, 19-300Vdc, 40-250Vac, 50/60 Hz, Standard mount, Current Protection and Meter, IRIG-B, URTD Interface

General specifications

Product Name
Eaton motor relay
Catalog Number
EMR-3000-2A0IA0
UPC
786679145715
Product Length/Depth
8.06 in
Product Height
8.62 in
Product Width
6.82 in
Product Weight
5.82 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Delivery program

Application
Motor
Type
Motor relay

Other

Analog inputs
0
Phase current
5A, 1A
Analog outputs
1
Digital inputs
4
Digital outputs
4
I/O options
IRIG-B
URTD Interface
Modbus / DNP3 RTU
over RS-485
Modbus / DNP3 TCP
over Ethernet RJ-45
Sensing inputs
Current Protection and Metering
Zone selective interlocking
0

Technical data - Electrical

Frequency rating
50/60 Hz

Technical data - Mechanical

Mounting method
Standard

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information