Knowledge Search
Download document () of 20

EPBZ73

Eaton Basic rack PDU, 0U, 5-15P input, 1.44 kW max, 100-120V, 15A, 15 ft cord, Single-phase, Outlets: (18) 5-15R

General specifications

Product Name
Eaton basic PDU
Catalog Number
EPBZ73
UPC
743172038180
Product Length/Depth
1.5 in
Product Height
48 in
Product Width
1.5 in
Product Weight
0.0001 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL 60950
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
1.44 kW max
Amperage Rating
12A
Input voltage
100-120V
Input connection
5-15P
Outlets
(18) 5-15R
Cord length
15 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification