Download document () of 20

EPM12V1-05R5-01R0P

Eaton EPM power module, SMT, 3 - 14 V DC input, 09 - 5.5 V DC output, 15 mA input current, 1000 mA output current, 89.5% efficiency, 40 mVp-p, Positive logic, 200 μF

General specifications

Product Name
Eaton EPM power module
Catalog Number
EPM12V1-05R5-01R0P
UPC
051712806961
Product Length/Depth
12.4 mm
Product Height
4 mm
Product Width
12.4 mm
Product Weight
1 g
Compliances
RoHS Compliant

Product specifications

Special features
Short circuit protection, Remote ON/OFF function, Efficiency up to 89.5%, 3 - 14.4 Vdc input voltage range, Programmable output voltage range from 0.9 - 5.5 Vdc
Type
Power module
Mounting Method
Surface
Input voltage
3 - 14 V DC
Output voltage
0.9 - 5.5 V DC
Isolated/Non-isolated
Non-isolated
Input current
15 mA
Output current
1000 mA
Typical efficiency
89.5 %
Ripple and noise - max
40 mVp-p
ON/OFF Logic
Positive
Capacitive load - max
200 μF

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.