Knowledge Search
Download document () of 20

ER04-100CF3PR

Eaton Bussmann series enclosed rotary disconnect switch, Fuse type CF, Pistol handle, 600V, 100A, Three-pole, Red, NEMA rating 04

General specifications

Product Name
Eaton Bussmann series enclosed rotary disconnect switch
Catalog Number
ER04-100CF3PR
UPC
051712748513
Product Length/Depth
11.8 in
Product Height
10.8 in
Product Width
9.84 in
Product Weight
6 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
100A
NEMA rating
NEMA 4
Voltage rating
600 V

General information

Special features
Fuse type CF, Pistol handle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877