Knowledge Search
Download document () of 20

ER4-30J3PB

Eaton Bussmann series enclosed rotary disconnect switch, Fuse type J, Pistol handle, 600V, 30A, Black, NEMA rating 4

General specifications

Product Name
Eaton Bussmann series enclosed rotary disconnect switch
Catalog Number
ER4-30J3PB
UPC
051712415538
Product Length/Depth
15.5 in
Product Height
12.4 in
Product Width
13.7 in
Product Weight
19 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
30A
NEMA rating
NEMA 4
Voltage rating
600 V

General information

Special features
Fuse type J, Pistol handle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877