Download document () of 20

ETR-4000-2A0DB0

Eaton, transformer relay, ETR-4000, Transformer protection relay, Profibus-DP , 5A, 1A, 40-250 Vac, 19-300 Vdc, 8, 9, Removable, Transformer, , 19-300Vdc, 40-250Vac, 50/60 Hz , Trip Coil Monitor{PIO3}

General specifications

Product Name
Eaton transformer relay
Catalog Number
ETR-4000-2A0DB0
UPC
786679154793
Product Length/Depth
8.06 in
Product Height
8.7 in
Product Width
9.72 in
Product Weight
9.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Delivery program

Application
Transformer
Type
Transformer relay

General information

Product Category
Transformer protection relay

Other

Analog inputs
0
Analog outputs
0
Base relay
ETR-4000
Conformal coating
Conformal Coated Circuit Boards
Communication
Profibus-DP over Fiber Optic ST
Current sensing inputs
2
Digital inputs
8
Digital outputs
9
I/O options
Trip Coil Monitor
IRIG-B
URTD Interface
Phase current
5A, 1A
PROFIBUS-DP
over fiber optic ST
Sensing inputs
Differential Protection
Current Protection and Metering
Zone selective interlocking
2
Number of inputs
8
Number of outputs
9
Power supply range
19-300Vdc, 40-250Vac
Frequency rating
50/60 Hz
Power consumption
40-250 Vac, 19-300 Vdc

Physical details

Number of inputs
8
Number of outputs
9
Power supply range
19-300Vdc, 40-250Vac

Technical data - Electrical

Power consumption
40-250 Vac, 19-300 Vdc
Frequency rating
50/60 Hz

Technical data - Mechanical

Terminals
Removable
Mounting method
Semi-flush

Technical data - Mechanical - Terminals

Voltage sensing inputs
0
Terminals
Removable

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information