Download document () of 20
Discontinued

ETR-5000B0HB1

Eaton Transformer Protection Relay, ETR-5000, 8 inputs, 9 outputs, Removable term., 5A/1A PC, W1/W2 - 5A/1A GC, 40-250 Vac, 19-300 Vdc, IEC-61850, Projection mount, 2 Al + 2AO, 1 zone interlock, URTD interface IRIG-B, conformal cbs

A newer version of this product is available:

General specifications

Product Name
Eaton transformer relay
Catalog Number
ETR-5000B0HB1
UPC
786685553368
Product Length/Depth
8.06 in
Product Height
8.7 in
Product Width
9.72 in
Product Weight
9.259 lb
Compliances
CE Marked
Certifications
UL 508
ANSI/IEEE Std C37.78
CSA Std. C22.2 No. 14-95
Catalog Notes
Consult factory for availability of special features

Delivery program

Special features
2 Al + 2AO, 1 zone interlocking, URTD interface IRIG-B, conformal coated circuit boards

General information

Product Category
Transformer protection relay

Other

Base relay
ETR-5000
Communication
IEC-61850
Ground current
W1/W2-5 A/1 A
Phase current
5A
Number of inputs
8
Number of outputs
9
Power consumption
40-250 Vac, 19-300 Vdc

Physical details

Number of inputs
8
Number of outputs
9

Technical data - Electrical

Power consumption
40-250 Vac, 19-300 Vdc

Technical data - Mechanical

Terminals
Removable
Mounting method
Projection panel

Technical data - Mechanical - Terminals

Terminals
Removable

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information