Eaton Metered Input Rack PDU G4, 0U, 41U, Universal Input, 5-23kW, 16-55A, 200-415V, 42 outlets (24) C13 (18) C39, front entry power cord
Product Name |
Eaton metered input PDU
|
Catalog Number |
EVMIGU23X
|
UPC |
786689801397
|
Product Length/Depth |
2.05 in
|
Product Height |
72 in
|
Product Width |
2.56 in
|
Product Weight |
9.7 lb
|
Compliances |
FCC part 15 class A
CAN ICES-003 class A |
Certifications |
UL 62368-1
cTUVus UL 2900-1 IEC 62443-4-2 |
Form factor |
0U (Vertical)
|
Input connection |
Universal
|
Outlets |
(24) C13, (18) C39
|
Ethernet interface |
Yes
|
Operating Temperature |
0° to 60°C (32° to 140°F)
|