Download document () of 20

FA6J43

Eaton Cooper Power series current limiting capacitor fuse, Outdoor direct connect with leader, 15.5 kV, 2.25 inch diameter, Distribution C, 43A, 50 kA max interrupt current, NXC capacitor fuse, Bus/leader

General specifications

Product Name
Eaton Cooper Power series current limiting capacitor fuse
Catalog Number
FA6J43
UPC
194006068994
Product Height
26.8 in
Product Diameter
2.13 in
Product Weight
4.3 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Description

Connection
Bus/leader

Electrical Rating

Amperage Rating
43A
Interrupting current - max
50 kA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Outdoor direct connect with leader

Rating

Fuse ratings
Distribution C

Type

Fuse type
NXC capacitor fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE