Download document () of 20

FAH23KV12KBGR1

Eaton Cooper Power series current limiting full range fuse, Outdoor, 23 kV, 1.5 inch diameter, Distribution C, 12K, 31 kA max interrupt current, COMPII, Eyebolt/spline stud terminal

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
FAH23KV12KBGR1
UPC
194006083256
Product Height
14.5 in
Product Diameter
1.5 in
Product Weight
1.8 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Description

Connection
Eyebolt/spline stud terminal

Electrical Rating

Amperage Rating
12 K
Interrupting current - max
31 kA
Voltage rating
23 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Outdoor

Rating

Fuse ratings
Distribution C

Type

Fuse type
COMPII

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE