Download document () of 20

FAZ-B10/1-RT

Eaton FAZ branch protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Low levels of inrush current are expected,10 A,15 kAIC,Single-pole,277/480 V,3-5X /n,Q8,50-60 Hz,Ring-tongue terminals,B Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-B10/1-RT
EAN
4015081296897
Product Length/Depth
0.7 in
Product Height
3 in
Product Width
4.1 in
Product Weight
0.27 lb
Warranty
1 year
Certifications
CSA Std. C22.2 No.235
UL 1077
IEC 60947-2
Catalog Notes
For applications that require protection due to potential wiring damage at low fault conditions.

Physical Attributes

Number of poles
Single-pole
Terminals
Ring-tongue
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
10 A
Circuit protection
B curve
Frequency rating
50-60 Hz
Interrupt rating
15 kAIC
Trip Type
T17
Voltage rating
277/480V

Miscellaneous

Application
Suitable for applications where low levels of inrush current are expected
Quantity
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.