Download document () of 20

FAZ-B3/1-NA-SP

Eaton FAZ branch protector,UL 489 Industrial miniature circuit breaker - supplementary protector,Single package,Low levels of inrush current are expected,3 A,10 kAIC,Single-pole,277 V,3-5X /n,1,50-60 Hz,Screw terminals,B Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-B3/1-NA-SP
EAN
9010238092754
Product Length/Depth
4 in
Product Height
3 in
Product Width
0.75 in
Product Weight
0.25 lb
Certifications
UL 489

Physical Attributes

Auxiliary switch
None
Mounting Method
DIN Rail
Number of poles
Single-pole
Terminals
Screw
Type
UL 489 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
3 A
Circuit protection
B curve
Frequency rating
50-60 Hz
Interrupt rating
10 kAIC
Trip rating
3
Trip Type
T17
Voltage rating
277V

Miscellaneous

Application
Suitable for applications where low levels of inrush current are expected
Quantity
1
Special features
Single package

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.