Download document () of 20

FAZ-B4/1-NA

Eaton FAZ branch protector,UL 489 Industrial miniature circuit breaker - supplementary protector,Low levels of inrush current are expected,4 A,10 kAIC, 14 kAIC,Single-pole,277/480 V,3-5X /n,50-60 Hz,Screw terminals,B Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-B4/1-NA
EAN
4015081293575
Product Length/Depth
0.7 in
Product Height
4.13 in
Product Width
2.97 in
Product Weight
0.57 lb
Warranty
1 year
Certifications
UL 489
CSA Std. C22.2 No. 235
Catalog Notes
For applications that require protection due to potential wiring damage at low fault conditions.

Physical Attributes

Number of poles
Single-pole
Terminals
Screw
Type
UL 489 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
4 A
Circuit protection
B curve
Frequency rating
50-60 Hz
Interrupt rating
14 kAIC
10 kAIC
Trip Type
T17
Voltage rating
277/480V

Miscellaneous

Application
Suitable for applications where low levels of inrush current are expected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.