Download document () of 20

FAZ-B6/1N

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Low levels of inrush current are expected,6 A,15 kAIC,Single-pole,240 V,3-5X /n,Q2,50-60 Hz,Standard terminals,B Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-B6/1N
EAN
4015082786427
Product Length/Depth
3 in
Product Height
1.6 in
Product Width
3.4 in
Product Weight
0.5 lb
Warranty
1 year
Certifications
IEC 60947-2
UL 1077
CSA Std. C22.2 No.235
Catalog Notes
For applications that require protection due to potential wiring damage at low fault conditions.

Physical Attributes

Number of poles
Single-pole
Terminals
Standard
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
6 A
Circuit protection
B curve
Frequency rating
50-60 Hz
Interrupt rating
15 kAIC
Trip Type
T17
Voltage rating
240 V - 240 V

Miscellaneous

Application
Suitable for applications where low levels of inrush current are expected
Quantity
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.