Download document () of 20

FAZ-B63/3-NA

Eaton FAZ branch protector,UL 489 Industrial miniature circuit breaker - supplementary protector,Low levels of inrush current are expected,63 A,10 kAIC,Three-pole,240 V,3-5X /n,50-60 Hz,Screw terminals,B Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-B63/3-NA
EAN
4015081930586
Product Length/Depth
2.1 in
Product Height
3 in
Product Width
4.1 in
Product Weight
0.75 lb
Warranty
1 year
Certifications
UL 489

Physical Attributes

Number of poles
Three-pole
Terminals
Screw
Type
UL 489 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
63 A
Circuit protection
B curve
Frequency rating
50-60 Hz
Interrupt rating
10 kAIC
Trip Type
T17
Voltage rating
277/480V

Miscellaneous

Application
Suitable for applications where low levels of inrush current are expected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.