Download document () of 20

FAZ-C13/3-RT

Eaton FAZ branch protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Medium levels of inrush current are expected,13 A,15 kAIC,Three-pole,277/480 V,5-10X /n,50-60 Hz,Ring-tongue terminals,C Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-C13/3-RT
EAN
4015081021642
Product Length/Depth
2.07 in
Product Height
4.25 in
Product Width
2.25 in
Product Weight
0.75 lb
Warranty
1 year
Certifications
IEC 60947-2
CSA Std. C22.2 No.235
UL 1077
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices.

Physical Attributes

Number of poles
Three-pole
Terminals
Ring-tongue
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
13 A
Circuit protection
C curve
Frequency rating
50-60 Hz
Interrupt rating
15 kAIC
Trip Type
5-10X /n
Voltage rating
277/480V

Miscellaneous

Application
Suitable for applications where medium levels of inrush current are expected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.