Download document () of 20

FAZ-C25/1-NA-DC-SP

Eaton FAZ branch protector,UL 489 Industrial miniature circuit breaker-supplementary protector,Single package,Medium levels of inrush current are expected,25A,10 kAIC,Single-pole,125 Vdc per pole,5-10X/n,Q38,50-60 Hz,Screw terminals,C Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-C25/1-NA-DC-SP
EAN
4015081636570
Product Length/Depth
0.7 in
Product Height
4.13 in
Product Width
2.97 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL 489
CSA Std. C22.2 No. 235
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices. Single packaging of single-pole curves B, C and D for select amperages only.

Physical Attributes

Number of poles
Single-pole
Terminals
Screw
Type
UL 489 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
25 A
Circuit protection
C curve
Frequency rating
50-60 Hz
Interrupt rating
10 kAIC
Trip Type
5-10X /n
Voltage rating
125 Vdc

Miscellaneous

Application
Suitable for applications where medium levels of inrush current are expected
Quantity
38
Special features
Single package

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.