Download document () of 20

FAZ-C25/2-NA-DC

Eaton FAZ branch protector,UL 489 Industrial miniature circuit breaker - supplementary protector,Medium levels of inrush current are expected,25 A,10 kAIC,Two-pole,125 Vdc per pole,5-10X /n,50-60 Hz,Screw terminals,C Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-C25/2-NA-DC
EAN
4015081184767
Product Length/Depth
1.4 in
Product Height
4.13 in
Product Width
2.97 in
Product Weight
0.578 lb
Warranty
1 year
Certifications
UL 489
CSA Std. C22.2 No. 235
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices.

Physical Attributes

Number of poles
Two-pole
Terminals
Screw
Type
UL 489 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
25 A
Circuit protection
C curve
Frequency rating
50-60 Hz
Interrupt rating
10 kAIC
Trip Type
5-10X /n
Voltage rating
125 Vdc

Miscellaneous

Application
Suitable for applications where medium levels of inrush current are expected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.