Download document () of 20

FAZ-C32/4-NA

Eaton FAZ branch protector,UL 489 Industrial miniature circuit breaker - supplementary protector,Medium levels of inrush current are expected,32 A,10 kAIC,Four-pole,277/480 V,5-10X /n,50-60 Hz,Screw terminals,C Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-C32/4-NA
UPC
786689042394
Product Length/Depth
4.25 in
Product Height
3 in
Product Width
3.25 in
Product Weight
1.17 lb
Warranty
1 year
Certifications
UL 489

Physical Attributes

Number of poles
Four-pole
Terminals
Screw
Type
UL 489 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
32 A
Circuit protection
C curve
Frequency rating
50-60 Hz
Interrupt rating
10 kAIC
Trip Type
5-10X /n
Voltage rating
277/480V

Miscellaneous

Application
Suitable for applications where medium levels of inrush current are expected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.