Download document () of 20

FAZ-C4/2

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Medium levels of inrush current are expected,4 A,15 kAIC,Two-pole,5-10X /n,50-60 Hz,Standard terminals,C Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-C4/2
EAN
4015082787523
Product Length/Depth
1.38 in
Product Height
1.38 in
Product Width
1.5 in
Product Weight
0.53 lb
Warranty
1 year
Certifications
CSA Std. C22.2 No.235
IEC 60947-2
UL 1077
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices.

Physical Attributes

Number of poles
Two-pole
Terminals
Standard
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
4 A
Circuit protection
C curve
Frequency rating
50-60 Hz
Interrupt rating
15 kAIC
Trip Type
5-10X /n

Miscellaneous

Application
Suitable for applications where medium levels of inrush current are expected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.