Download document () of 20

FAZ-D10/1-NA-L-SP

Eaton FAZ branch protector,UL 489 Industrial miniature circuit breaker - supplementary protector,Single package,High levels of inrush current are expected,10 A,10 kAIC,Single-pole,277 V,10-20X /n,1,50-60 Hz,Screw terminals,D Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-D10/1-NA-L-SP
EAN
9010238093560
Product Length/Depth
4 in
Product Height
3 in
Product Width
0.75 in
Product Weight
0.25 lb
Certifications
UL 489

Physical Attributes

Auxiliary switch
None
Mounting Method
DIN Rail
Number of poles
Single-pole
Type
FAZ

Performance Ratings

Amperage Rating
10 A
Interrupt rating
10 kAIC
Trip rating
10
Voltage rating
120 V

Miscellaneous

Application
OEM Panel
Quantity
1
Special features
Single Pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.