Download document () of 20

FAZ-D16/3-NA

Eaton FAZ branch protector,UL 489 Industrial miniature circuit breaker - supplementary protector,High levels of inrush current are expected,16 A,10 kAIC, 14 kAIC,Three-pole,277/480 V,10-20X /n,50-60 Hz,Screw terminals,D Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-D16/3-NA
EAN
4015081021468
Product Length/Depth
2 in
Product Height
4.25 in
Product Width
3 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL 489
CSA Std. C22.2 No. 235
Catalog Notes
Magnetic range for higher startup inrush levels that are usually seen in motors and transformers, and other high inductive systems.

Physical Attributes

Number of poles
Three-pole
Terminals
Standard

Performance Ratings

Amperage Rating
16 A
Trip Type
10-20X /n

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.