Download document () of 20

FAZ-D20/1-SP

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker-supplementary protector,Single package,High levels of inrush current are expected,20 A,15 kAIC,Single-pole,277 V,10-20X/n,Q38,50-60 Hz,Standard terminals,D Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-D20/1-SP
EAN
4015081636921
Product Length/Depth
1 in
Product Height
3.5 in
Product Width
3 in
Product Weight
0.5 lb
Warranty
1 year
Certifications
CSA Std. C22.2 No.235
IEC 60947-2
UL 1077
Catalog Notes
Magnetic range for higher startup inrush levels that are usually seen in motors and transformers, and other high inductive systems. Single packaging of single-pole curves for select amperages only.

Physical Attributes

Number of poles
Single-pole
Terminals
Standard

Performance Ratings

Amperage Rating
20 A
Trip Type
10-20X /n

Miscellaneous

Quantity
38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.