Download document () of 20

FAZ-D20/3

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,High levels of inrush current are expected,20 A,15 kAIC,Three-pole,10-20X /n,50-60 Hz,Standard terminals,D Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-D20/3
EAN
4015082788971
Product Length/Depth
3 in
Product Height
3 in
Product Width
3 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL 1077
IEC 60947-2
CSA Std. C22.2 No.235
Catalog Notes
Magnetic range for higher startup inrush levels that are usually seen in motors and transformers, and other high inductive systems.

Physical Attributes

Number of poles
Three-pole
Terminals
Standard

Performance Ratings

Amperage Rating
20 A
Trip Type
10-20X /n

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.