Download document () of 20

FAZ-D6/1-NA-SP

Eaton FAZ branch protector,UL 489 Industrial miniature circuit breaker - supplementary protector,Single package,High levels of inrush current are expected,6 A,10 kAIC,Single-pole,277 V,10-20X /n,Q38,50-60 Hz,Screw terminals,D Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-D6/1-NA-SP
EAN
4015081636679
Product Length/Depth
1 in
Product Height
4.25 in
Product Width
3 in
Product Weight
0.5 lb
Warranty
1 year
Certifications
CSA Std. C22.2 No. 235
UL 489
Catalog Notes
Magnetic range for higher startup inrush levels that are usually seen in motors and transformers, and other high inductive systems. Single packaging of single-pole curves for select amperages only.

Physical Attributes

Number of poles
Single-pole
Terminals
Standard

Performance Ratings

Amperage Rating
6 A
Trip Type
10-20X /n

Miscellaneous

Quantity
38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.