Download document () of 20

FAZ-K10/3

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,10 A,15 kAIC,Three-pole,8-12X /n,Standard terminals,K curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-K10/3
EAN
4015082789091
Product Length/Depth
2.25 in
Product Height
3 in
Product Width
3.5 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL 1077
IEC 60947-2
CSA Std. C22.2 No.235
Catalog Notes
Applications suited for highly inductive loads. Similar to D but with a more narrow range.

Physical Attributes

Number of poles
Three-pole
Terminals
Standard

Performance Ratings

Amperage Rating
10 A
Trip Type
8-12X /n

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.