Download document () of 20

FAZ-S2/2

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,2 A,15 kAIC,Two-pole,13-17X /n,Standard terminals,S curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-S2/2
EAN
4015082788063
Product Length/Depth
1.5 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.5 lb
Warranty
1 year
Certifications
IEC 60947-2
UL 1077
CSA Std. C22.2 No.235
Catalog Notes
Positioned for highly inductive loads especially in control circuits with coils and light filaments.

Physical Attributes

Number of poles
Two-pole
Terminals
Standard

Performance Ratings

Amperage Rating
2 A
Trip Type
13-17X /n

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.