Download document () of 20

FEF083A030

Eaton Cooper Power series current limiting full range fuse, Fused elbow, 8.3 kV, 30A, 6000 min melt I2t, 26200 max clear I2t, 31 kA max interrupt current, FE

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
FEF083A030
UPC
194006083560
Product Height
11.8 in
Product Diameter
1.6 in
Product Weight
2 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
30 A
Clear I2T - max
26200
Interrupting current - max
31 kA
Minimum melt I2T
6000
Voltage rating
8.3 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Fused elbow

Type

Fuse type
FE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE