Download document () of 20

FI-40/4/003-A

Eaton residual current circuit breaker,Type A FI Residual-current circuit breaker,DC and pulsed current sensitivity, top-hat rail mounting,40 A,Four-pole,230/400 V,Twin-purpose,30,MilliAmpere

General specifications

Product Name
Eaton residual current circuit breaker
Catalog Number
FI-40/4/003-A
EAN
4015082792176
Product Length/Depth
3.1 in
Product Height
2.9 in
Product Width
2.8 in
Product Weight
0.7 lb
Certifications
IEC 61008
EN 61008

Physical Attributes

Mounting Method
Top-hat rail
Number of poles
Four-pole
Terminals
Twin-purpose
Type
Type A FI Residual-current circuit breaker

Performance Ratings

Amperage Rating
40 A
Fault current
30 mA
Voltage rating
230/400V

Miscellaneous

Special features
DC and pulsed current sensitivity, top-hat rail mounting

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.