Photo is representative
Download
Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1000, 1" pipe size with 1" brace pipe, Fast clamp sway brace attachment
Product Name |
Eaton B-Line series TOLCO lateral sway brace attachment
|
Catalog Number |
FIG 1000 1X1 FASTC PLN
|
UPC |
782051720495
|
Product Length/Depth |
0 in
|
Product Height |
1 in
|
Product Width |
0 in
|
Product Diameter |
1 in
|
Product Weight |
7.2 lb
|
Certifications |
UL Listed
OSHPD Certified |
Finish |
Plain
|
Material |
Steel
|
Size |
1 inch pipe size with 1 inch brace pipe
|
Model |
Fig 1000
|
Type |
Fast clamp sway brace attachment
|