Download document () of 20

FIG. 980S 1/2 316

ES-BLD-Eaton B-Line series TOLCO sway brace attachments, 1/2" stainless steel 316

General specifications

Product Name
Eaton B-Line series TOLCO sway brace attachment
Catalog Number
FIG. 980S 1/2 316
UPC
799038823636
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1.518 lb
Compliances
Not Applicable
Certifications
UL Listed
FM Approved
OSHPD Certified

Material type

Finish
Plain
Material
Steel

Other product information

Type
Universal swivel sway brace attachment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.