Download document () of 20

FIM-40/2/0.03-A

Eaton FIM Residual-Current Protective Modules, 40A, Type A, Two-pole, 30 mA fault current, Screw mounting, Lift terminals

General specifications

Product Name
Eaton FIM residual current protection unit
Catalog Number
FIM-40/2/0.03-A
EAN
4015082785109
Product Length/Depth
3.5 in
Product Height
2.8 in
Product Width
2.8 in
Product Weight
0.48 lb
Certifications
IEC 61008
EN 61008

Physical Attributes

Mounting Method
Screw
Number of poles
Two-pole
Terminals
Lift
Type
Type A

Performance Ratings

Amperage Rating
40 A
Fault current
0.03 mA

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.