Download document () of 20

FL4D4

Eaton Cooper Power series Edison fuse link, 4A, 11 in, 15 kV distribution, Fuse type: D, Open link, Plastic bag

General specifications

Product Name
Eaton Cooper Power series Edison fuse link
Catalog Number
FL4D4
UPC
194006002806
Product Length/Depth
12.2 in
Product Height
1.1 in
Product Width
0.25 in
Product Weight
0.1 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable

Descriptions

Type of termination
Open link

Electrical Ratings

Allowable continous current
100%
Average speed ratio
7- 46
Fuse type
D
Current Rating
4 A
Size
11 in
System rating
15 kV distribution

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE