Knowledge Search
Download document () of 20

FLRM

Eaton Bussmann series FLRM flange handle, Flange Mechanism, Accessories shaft

General specifications

Product Name
Eaton Bussmann series FLRM flange handle
Catalog Number
FLRM
UPC
051712401807
Product Length/Depth
1.97 in
Product Height
3.18 in
Product Width
3.1 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877