Eaton Maxi Fuse, Time delay, 30A, 10 kAICIC interrupt rating
Product Name |
Eaton Bussmann series FMX female maxi fuse
|
Catalog Number |
FMX-30
|
UPC |
051712592789
|
Product Length/Depth |
0.55 in
|
Product Height |
0.47 in
|
Product Width |
1.9 in
|
Product Weight |
0.1 lb
|
Compliances |
RoHS Compliant
Contact factory |
Support from Eaton
Contact information
855-287-7626