Eaton Bussmann series FMX female maxi fuse, Time delay, Color code green, 40 A, 10 kAIC interrupt rating
Product Name |
Eaton Bussmann series FMX female maxi fuse
|
Catalog Number |
FMX-40
|
UPC |
051712592796
|
Product Length/Depth |
1.13 in
|
Product Height |
0.5 in
|
Product Width |
0.5 in
|
Product Weight |
0.03 lb
|
Compliances |
RoHS Compliant
Contact factory |
Support from Eaton
Contact information
855-287-7626