Knowledge Search
Download document () of 20

FNA-1/4

Eaton Bussmann series FNA fuse, Time-delay fuse, Inductive load circuits, Electronic circuits, 0.25 A, Dual, Non-indicating, Ferrule end x ferrule end, 10 kAIC at 125 Vac, 35 AIC at 250 Vac, Silver-plated pin, Standard, 250 V

General specifications

Product Name
Eaton Bussmann series FNA fuse
Catalog Number
FNA-1/4
UPC
051712713726
EAN
5027590425858
Product Length/Depth
0.35 in
Product Height
1.46 in
Product Width
0.35 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
0.25 A
Interrupt rating
35 AIC at 250 Vac
10 kAIC at 125 Vac
Voltage rating
250 V

Physical details

Material
Silver-plated pin
Number of elements
Dual
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Superior overload and cycling capabilities

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877