Knowledge Search
Download document () of 20

FNA-12

Eaton Bussmann series FNA fuse, Time-delay fuse, Inductive load circuits, Electronic circuits, 12 A, Dual, Non-indicating, 10 kAIC at 125 Vac, Silver-plated pin, Standard, 125 V

General specifications

Product Name
Eaton Bussmann series FNA fuse
Catalog Number
FNA-12
UPC
051712713658
EAN
5027590060059
Product Length/Depth
0.817 in
Product Height
1.843 in
Product Width
0.817 in
Product Weight
0.3 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
12 A
Interrupt rating
10 kAIC at 125 Vac
Voltage rating
125 V

Physical details

Material
Silver-plated pin
Number of elements
Dual
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Superior overload and cycling capabilities

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877