Knowledge Search
Download document () of 20

FR09-0125-5-ANV

Eaton 9000X Power Module Unit, Inverter, SVX9000, 0125, Drive replacement power module, FR9, 575 V

General specifications

Product Name
Eaton 9000X power module unit
Catalog Number
FR09-0125-5-ANV
UPC
786685762920
Product Length/Depth
11.4 in
Product Height
11 in
Product Width
14.6 in
Product Weight
34.8 lb
Warranty
Limited 2 year from the date of shipment
Certifications
UL Listed

Product specifications

Series
9000X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.