Download document () of 20

FT BE 4X12

Eaton B-Line series Flextray blind end, 4"X 12", Steel, Pre-galvanized, Blind ends

General specifications

Product Name
Eaton B-Line series Flextray blind end
Catalog Number
FT BE 4X12
UPC
662516788447
Product Length/Depth
2 in
Product Height
2 in
Product Width
8 in
Product Weight
0.68 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Type
Blind ends
Finish
Pre-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.